AW693: 2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth 5.3 Combo Solution | NXP Semiconductors

2x2 Dual-Band (5-7 GHz), 1x1 (2.4 GHz) Concurrent Dual Wi-Fi 6/6E and Bluetooth 5.3 Combo Solution

More

Features

Wi-Fi Key Features

  • 2x2 Wi-Fi 6/6E and 1x1 Wi-Fi 2.4 GHz concurrent dual wireless mode (mode 1)
  • 2x2 radio
    • 40 MHz channel for 2.4 GHz (RF paths 2A/2B)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A/5B
  • 1x1 radio
    • 20 MHz channel for 2.4 GHz (RF path C)
    • 1024 QAM (MCS11), up to 80 MHz channel for 5-7 GHz (RF paths 5A))
  • 2x2 and 1x1 radios
    • STA and mobile AP
    • Low-latency data exchange (LLDE)
    • Wi-Fi TSF host clock sync between AP and STA
  • PCIe host interface

Bluetooth Key Features

  • Bluetooth 5.3
  • High speed, long range, advertising extensions
  • Isochronous channels supporting LE audio
  • Integrated PA (+13 dBm)/LNA/SW
  • Optional external PA/LNA
  • UART host interface

Operating Characteristics

  • Supply voltage: 1.8 V and 3.3 V
  • Operating temperature: Automotive AEC-Q100 Grade 2: -40 to 105°C
  • Storage temperature: -55 to 125°C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

2 documents

Compact List

Design Files

Quick reference to our design files types.

Hardware

Quick reference to our board types.

4 hardware offerings

  • JODY-W6 EVK
    Evaluation and Development Boards

    JODY-W6 EVK

  • DART-MX93 System on Module
    Embedded Board Solutions

    DART-MX93 System on Module

  • JODY-W6
    Module

    JODY-W6

  • JODY-W6 M.2 card
    Module

    JODY-W6 M.2 card

To find additional partner offerings that support this product, visit our Partner Marketplace.

Software

Quick reference to our software types.

Engineering Services

2 engineering services

  • Independent Design House (IDH)

    Design review

    Design review
  • Test House and Certification

    Country certifications

    Country certifications

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.