SOT758-6(DD): HVQFN16 | NXP Semiconductors

SOT758-6(DD): HVQFN16


Overview

HVQFN16, thermal enhanced very thin quad flat package, no leads, 16 terminals, 0.125 mm dimple wettable flank, 0.5 mm pitch, 3 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA01679D 2020-10-15
Part Description Quick access
NFC Forum-compliant Tag IC with I2C for Automotive
NFC Forum-compliant Tag IC with I2C for Automotive