Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
Design Files
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in for a personalized NXP experience.
The NCx3310 is a versatile tag IC offering a wide variety of features to address multiple automotive applications.
NCx3310 allows for implementing a cost-effective NFC interface with a wired host interface that is configurable as an I²C leader/follower for automotive use cases. It is an NFC Forum-compliant contactless tag that can be read and written by an NFC-enabled device at close range and by an ISO/IEC 15693-enabled industrial reader over a longer range.
NCx3310 Automotive Tag offers:
Please send us an email to request product support packages for this product.
Once you have your activation code, please see how to register and activate software
Kinetis® KW41Z-2.4 GHz Dual Mode: Bluetooth® Low Energy and 802.15.4 Wireless Radio Microcontroller (MCU) based on Arm® Cortex®-M0+ Core
KW39/38/37: 32-Bit Bluetooth 5.0 Long-Range MCUs with CAN FD and LIN Bus Options, Arm® Cortex®-M0+ Core
Automotive Qualified NFC Controller with NCI Interface
2 results
Include 0 NRND
Part | Order | CAD Model | Status | Package Type | Package Termination Count | Max Interface Speed NFC/I2C | SRAM (Bytes) | EEPROM (Bytes) | Memory Protection from NFC Interface | Originality Signature | Memory Protection From Connected Host | Energy Harvesting | Ambient Operating Temperature (Min to Max) (℃) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Active | HVQFN16 | 16 | 400 / 53 kbps | 256 | 2048 | Read only locking and 32- or 64-bit PWD or AES mutual authentication | Y | 32-bit PWD | Up to 30 mW | -40 to 85 | |||
Active | HVQFN16 | 16 | 400 / 53 kbps | 256 | 2048 | Read only locking and 32- or 64-bit PWD or AES mutual authentication | Y | 32-bit PWD | Up to 30 mW | -40 to 105 |
NCx3310
Quick reference to our documentation types.
1 document
There are no results for this selection.
Sign in to access authorized secure files. Learn more about secure access rights.
Please wait while your secure files are loading.
1 documents
Receive the full breakdown. See the product footprint and more in the eCad file.
Sign in to access authorized secure files. Learn more about secure access rights.
There are no recently viewed products to display.
View or edit your browsing historyHelp us improve your experience on our site. We invite you to take our five-question survey.