Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN16: HVQFN16, thermal enhanced very thin quad flat package, no leads, 16 terminals, 0.125 mm dimple wettable flank, 0.5 mm pitch, 3 mm x 3 mm x 0.85 mm body
12NC: 935399489118
Details
Order
Parameter | Value |
---|---|
Max Interface Speed NFC/I2C | 400 / 53 kbps |
SRAM (Bytes) | 256 |
EEPROM (Bytes) | 2048 |
Memory Protection from NFC Interface | Read only locking and 32- or 64-bit PWD or AES mutual authentication |
Parameter | Value |
---|---|
Originality Signature | Y |
Memory Protection From Connected Host | 32-bit PWD |
Energy Harvesting | Up to 30 mW |
Ambient Operating Temperature (Min to Max) (℃) | -40 to 85 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
NCF3310AHN/0J(935399489118) | Yes | Yes Certificate Of Analysis (CoA) | Yes | REACH SVHC | 47.692372999999996 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
NCF3310AHN/0J (935399489118) | Quality Managed | 1 | 1 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer |
---|---|
NCF3310AHN/0J (935399489118) | 854232 |
The NCx3310 is a versatile tag IC offering a wide variety of features to address multiple automotive applications.
NCx3310 allows for implementing a cost-effective NFC interface with a wired host interface that is configurable as an I²C leader/follower for automotive use cases. It is an NFC Forum-compliant contactless tag that can be read and written by an NFC-enabled device at close range and by an ISO/IEC 15693-enabled industrial reader over a longer range.
NCx3310 Automotive Tag offers:
Please send us an email to request product support packages for this product.
Once you have your activation code, please see how to register and activate software