NCx3310: NFC Forum-Compliant Tag IC with I2C for Automotive | NXP Semiconductors

NFC Forum-Compliant Tag IC with I2C for Automotive

Roll over image to zoom in

Block Diagram

NCx3310 Block Diagram

NCx3310 Block Diagram

Features

Key Features

  • I²C leader and follower channel
  • AES mutual authentication
  • Passive load modulation (PLM) and active load modulation (ALM)
  • Energy harvesting

NFC Interface

  • Fully NFC Forum-compliant type 5 tag
  • ISO/IEC 15693 compliant
  • 8-byte unique identifier
  • 32-byte reprogrammable originality signature

Host Interface

  • I²C follower and listener interface supports up to 400 kHz
  • 2 GPIO’s
  • Event detection pin

Scalable Security

  • AES 128-bit mutual authentication
  • 32/64-bit password protection
  • Read-only locking
  • NFC silence mode
  • 3 configurable user memory areas
  • ECC-based reprogrammable originality signature

Memory

  • 2048 bytes user memory
  • 256 bytes SRAM

Power Consumption

  • Low standby power consumption: <6 μA standby
  • Low hard power-down power consumption: <0.25 μA

More

Buy/Parametrics










































































































N true 0 PSPNCx3310en 1 Fact Sheet Fact Sheet t523 1 en_US en_US en Fact Sheet Fact Sheet 1 1 1 Chinese 这款NFC连接标签可与NFC手机进行稳定可靠的通信,适用于广泛的汽车用例。 1627942118386720768177zh PSP 145.9 KB None None documents None 1627942118386720768177 /docs/zh/fact-sheet/NCF3310FS.pdf 145923 /docs/zh/fact-sheet/NCF3310FS.pdf NCF3310FS documents N N 2021-08-02 NCF3310: NFC Forum-compliant Tag IC with I2C for Automotive- Fact Sheet /docs/zh/fact-sheet/NCF3310FS.pdf /docs/zh/fact-sheet/NCF3310FS.pdf Fact Sheet N 736675474163315314 2022-12-07 zh Oct 15, 2021 736675474163315314 Fact Sheet Y N NCF3310: 符合NFC Forum标准且具有I2C的汽车标签芯片 1 English This NFC connected tag delivers robust and reliable communication with NFC phones, allowing broad automotive use cases. 1627942118386720768177 PSP 145.9 KB None None documents None 1627942118386720768177 /docs/en/fact-sheet/NCF3310FS.pdf 145923 /docs/en/fact-sheet/NCF3310FS.pdf NCF3310FS documents N N 2021-08-02 NCF3310: NFC Forum-compliant Tag IC with I2C for Automotive- Fact Sheet /docs/en/fact-sheet/NCF3310FS.pdf /docs/en/fact-sheet/NCF3310FS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Oct 15, 2021 736675474163315314 Fact Sheet Y N NCF3310: NFC Forum-compliant Tag IC with I2C for Automotive- Fact Sheet false 0 NCx3310 downloads en true 1 Y PSP Y Y Fact Sheet 1 /docs/en/fact-sheet/NCF3310FS.pdf 2021-08-02 1627942118386720768177 PSP 1 Oct 15, 2021 Fact Sheet This NFC connected tag delivers robust and reliable communication with NFC phones, allowing broad automotive use cases. None /docs/en/fact-sheet/NCF3310FS.pdf English documents 145923 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/NCF3310FS.pdf NCF3310: NFC Forum-compliant Tag IC with I2C for Automotive- Fact Sheet /docs/en/fact-sheet/NCF3310FS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 1 N N NCF3310: NFC Forum-compliant Tag IC with I2C for Automotive- Fact Sheet 145.9 KB NCF3310FS N 1627942118386720768177 true Y Products

Documentation

Quick reference to our documentation types.

1 document

Compact List

Design Files

Hardware

Quick reference to our board types.

1 hardware offering

Support

What do you need help with?