SOT1591-3: HVQFN16 | NXP Semiconductors

SOT1591-3: HVQFN16


Overview

HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.5 mm pitch; 3 mm x 3 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 3 x 3 x 0.85 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00741D 2018-08-01