SOT619-25(D): HVQFN48 | NXP Semiconductors

SOT619-25(D): HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; 0.1 dimple wettable flank, 48 terminals; 7 mm x 7 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 0.9 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA01192D 2018-02-28
Part Description Quick access
All-in-One Pb-Acid and Lithium-Ion Battery Sensor with LIN and CAN
All-in-One Pb-Acid and Lithium-Ion Battery Sensor with LIN and CAN