SOT758-3: HVQFN16 | NXP Semiconductors

SOT758-3: HVQFN16


Overview

plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 16 plastic
Manufacture Code Reference Codes Issue Date
SOT758 MO-220(JEDEC 2008-02-08
Part Description Quick access
Photo flash dual LED driver