SOT2111-1: HVQFN148 | NXP Semiconductors

SOT2111-1: HVQFN148


Overview

HVQFN148, thermal enhanced very thin quad flat package, no leads, 148 terminals, 0.5 mm pitch, 11 mm x 11 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN148 surface mount quad HVQFN 11 x 11 x 0.85 148 plastic
Manufacture Code Reference Codes Issue Date
98ASA01620D 2021-04-20
Part Description Quick access