SOT617-27: HVQFN32 | NXP Semiconductors

SOT617-27: HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA01814D 2021-07-15
Part Description Quick access
Audio Codec , Ultra Low-Power, 4 mw for DAC-to-HP, 98 dB SNR and -80 dB THD+N, QFN 32