SOT684-3: HVQFN56 | NXP Semiconductors

SOT684-3: HVQFN56


Overview

plastic thermal enhanced very thin quad flat package; no leads; 56 terminals; body 8 x 8 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 56 plastic
Manufacture Code Reference Codes Issue Date
SOT684 MO-220(JEDEC 2003-03-11