SOT804-3(D): HVQFN64 | NXP Semiconductors

SOT804-3(D): HVQFN64


Overview

HVQFN64, thermal enhanced very thin quad flat package, no leads, dimple wettable flank; 64 terminals, 0.5 mm pitch, 9 mm x 9 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 9 x 9 x 0.85 64
Manufacture Code Reference Codes Issue Date
98ASA01298D 2018-07-20
Part Description Quick access
Universal ±25 V 8-Input High Speed AFE
Universal ±25 V 8-Input High Speed AFE
Universal ±25 V 8-Input Low Power AFE
Universal ±25 V 8-Input High Speed AFE
Universal ±25 V 4-Input Low Power AFE
Universal ±25 V 8-Input High Speed AFE
Universal ±25 V 8-Input High Speed AFE