Highly Configurable 8/4 Channel 24/16 bits ±25 V Universal Input Analog Front-End with Excitation Sources | NXP Semiconductors

Highly Configurable 8/4 Channel 24/16 bits ±25 V Universal Input Analog Front-End with Excitation Sources

Roll over image to zoom in

Block Diagram

NAFEx3388 Analog Front-End

NAFEx3388 Block Diagram

Features

Eight of Four Configurable HV Inputs

  • Single-ended or differential, with ranges up to ±25 V
  • Independent configurations for voltage and current ranges
  • Overvoltage protected up to ±36 V for less than one hour

Programmable Gain

  • x0.2 to x16

Fast Data Rates

  • Low power NAFE13xxx: 7.5 SPS to 288 kSPS
  • High Speed NAFE73xxx: 15 SPS to 576 kSPS
  • Simultaneous 50 Hz/60 Hz line rejection
  • ENOB:
    • NAFE13xxx: 17-bit at 72 kSPS / 24-bit at 30 SPS
    • NAFE73xxx: 17-bit at 144 kSPS / 24-bit at 50 SPS

High Accuracy

  • 0.005 % FS accuracy at room after user calibration
  • 0.1 % FS accuracy over -25 ⁰C to 105 ⁰C

System Calibration

  • NAFE13388 / NAFE73388: factory calibrated
  • NAFE13188 / NAFE13144: non factory calibrated

Key Features

  • ±3 ⁰C Internal temperature sensor
  • Precise excitation voltage and current sources
  • 0.2% Internal oscillator accuracy at room temperature
  • Diagnostic system for faults detection and prediction
  • CRC error detection
  • Ten GPIOs
  • 32 MHz SPI interface
  • Robust 8 kV HBM ESD and IEC61000-4-5 2 kV surge protection
  • Power supply: HV: ±7 V to ±24 V, LV: 3.3 V
  • Power consumption: 150 mW for low power version and 160 mW for the high speed
  • Operating temperature range TA: -40 ⁰C to +125 ⁰C
  • Package: 64 pin, 9 mm x 9 mm x 0.85 mm HVQFN

More

Comparison Table

Low Power/ High Speed Factory Calibration ADC Resolution Channels Status
NAFE13388 Low Power Yes 24 bits 8 Available
NAFE73388 High Speed Yes 24 bits 8 Available
NAFE13188 Low Power No 24 bits 8 Available
NAFE13148 Low Power No 16 bits 8 Coming soon
NAFE13144 Low Power No 16 bits 4 Available

Buy/Parametrics

4 results

Include 0 NRND

Order

CAD Model

Status

Budgetary Price excluding tax

Package Type

Number of Input Channels

TUE IN [%FS]

INL IN [µV]

Max Differential IN/OUT Range [±V]

Input

PGA GAIN

ADC Architecture

ADC Resolution

SPS IN [max]

Excitation Source V/I

Factory Calibration

Interface and Input Control

Power Consumption [mW]

Operating Temperature (Min-Max) (℃)

Additional Features

Active

1K @ US$9.76

HVQFN64

8

0.01

83

25

Differential, Pseudo Differential, Single Ended

0.2 to 16

Sigma Delta

16

288000

Yes

N

SPI

150

-40 to 125

10 GPIOs, Internal Temperature sensor

Active

1K @ US$11.68

HVQFN64

8

0.01

10

25

Differential, Pseudo Differential, Single Ended

0.2 to 16

Sigma Delta

24

288000

Yes

N

SPI

150

-40 to 125

10 GPIOs, Internal Temperature sensor

Active

1K @ US$12.98

HVQFN64

8

0.01

10

25

Differential, Pseudo Differential, Single Ended

0.2 to 16

Sigma Delta

24

288000

Yes

Y

SPI

150

-40 to 125

10 GPIOs, Internal Temperature sensor

Active

1K @ US$14.43

HVQFN64

8

0.01

10

25

Differential, Pseudo Differential, Single Ended

0.2 to 16

Sigma Delta

24

576000

Yes

Y

SPI

160

-40 to 125

10 GPIOs, Internal Temperature sensor

Documentation

Quick reference to our documentation types.

9 documents

Compact List

Application Note (6)
Data Sheet (2)
Fact Sheet (1)

Design Files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

4 software files

  • Application Example Software

    NAFE MCUXpresso Demo Project for LPC54S018

    Account Required
  • Application Example Software

    NAFE MCUXpresso Demo Project for LPC54628

    Account Required
  • BSPs and Device Drivers

    NAFE13388 Universal Input Analog Front-End with Demo App (SDK)

  • BSPs and Device Drivers

    NAFE13388 Universal Input Analog Front-End - Application Code Hub

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

Recently viewed products

There are no recently viewed products to display.