NAFE13388B40BS Product Information|NXP

Buy Options

NAFE13388B40BSMP

Active

12NC: 935387618528

Details

Quantity

Unit Pricing

1 - 25$20.07
26 - 99$20.07
100+$20.07

Order

$20.07 USD
In Stock:1,798
Order from distributors

Operating Features

ParameterValue
Number of Input Channels
8
TUE IN [%FS]
0.006
INL IN [µV]
10
Max Differential IN/OUT Range [±V]
25
Input
Differential, Pseudo Differential, Single Ended
PGA GAIN
0.2 to 16
ADC Architecture
Sigma Delta
ADC Resolution
24
ParameterValue
SPS IN [max]
288000
Excitation Source V/I
Yes
Factory Calibration
Y
Interface and Input Control
SPI
Power Consumption [mW]
150
Operating Temperature (Min-Max) (℃)
-40 to 125
Additional Features
10 GPIOs, Internal Temperature sensor

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NAFE13388B40BSE(935387618551)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
288.63
NAFE13388B40BSK(935387618557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
288.63
NAFE13388B40BSMP(935387618528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
288.63

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NAFE13388B40BSE
(935387618551)
No
3
3
240
260
NAFE13388B40BSK
(935387618557)
No
3
3
240
260
NAFE13388B40BSMP
(935387618528)
No
3
3
240
260

Shipping

Part/12NCHarmonized Tariff (US)Disclaimer
NAFE13388B40BSE
(935387618551)
854239
NAFE13388B40BSK
(935387618557)
854239
NAFE13388B40BSMP
(935387618528)
854239

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
NAFE13388B40BSMP
(935387618528)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label

More about NAFEx3388

The NAFEx3388 is a highly configurable industrial-grade multichannel universal input analog front-end (AFE) family that meets high-precision measurement requirements. The family includes parts which differ for high-speed/low-power, factory calibrated or not, 24 or 16 bits ADC, 8 or 4 channels. See the comparison table for more details.

The device integrates low-leakage, high-voltage (HV) fast multiplexers, low-offset and low drift programmable gain amplifier (PGA) and buffers, high data rate 24/16-bit delta-sigma analog-to-digital converter (ADC), precise voltage and current excitation source, and low-drift voltage reference. All of the HV analog pins are diode-protected internally for electromagnetic compatibility (EMC) and miswiring scenarios. The NAFEx3388 are equipped with various diagnostic and supplies supervisory circuitry for condition monitoring and anomaly detection. Two precise calibration voltage sources are made available for ease of end-to-end system self-calibration and predictive maintenance.

The NAFEx3388 parts are designed for programmable logic controllers (PLC), I/O modules, data loggers, instrumentation and high precision sensor and data acquisition systems.

More