SOT617-19: HVQFN32 | NXP Semiconductors

SOT617-19: HVQFN32


Overview

HVQFN32, plastic, thermally enhanced very thin quad; flat non-leaded package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA00656D 2022-09-14
Part Description Quick access
MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFN 32
Switch Detection Interface, 22-switches, 3.3 V / 5.0 V SPI , QFN32
Switch Detection Interface, 22-switches, 3.3 V / 5.0 V SPI , QFN32
MagniV 16-bit MCU, S12Z core, 32KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFN 32