Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
The S12ZVL platform, part of the S12 MagniV mixed-signal MCU product line, offers a low-cost, highly integrated solution for space-constrained automotive LIN nodes. With memory sizes from 8-128K flash, the family provides scalability for platform standardization.
The S12ZVL integrates a sophisticated S12Z core with a 12 V to 5 V voltage regulator and a LIN physical layer transceiver for automotive and industrial applications such as sensor interfaces, actuators, switch panels or ambient lighting.
Note: To see the product features close this window.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
48-LQFP | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
S12ZVLA | S12ZVL | S12ZVL | ||||||||
Memory | Flash [kB] | 128 | 96 | 64 | 128 | 96 | 64 | 32 | 16 | 8 |
EEPROM [kB] | 2 | 1 | 2 | 1 | 0.128 | |||||
RAM [kB] | 8 | 4 | 8 | 4 | 1 | 0.5 | ||||
UHV | V reg | 5V / 3.3V ; 70mA or up to 170 (with ballast option / BCTL) |
5V; 70mA or up to 170 (with ballast option / BCTL) |
|||||||
V reg tolerance | 2% | 3% | 3% | |||||||
PHY | LIN | |||||||||
HVI | 1 | |||||||||
Analog | ADC (LB) channel | 10 | ||||||||
ADC (LB) resolution | 12 Bit | 10 Bit | 10 Bit | |||||||
ACMP with 8bit DAC | 1 | - | - | |||||||
PGA | 1 | - | - | |||||||
PGA levels | 10/20/40/80x | - | - | |||||||
Comms | SCI | 2 | ||||||||
SPI | 1 | |||||||||
IIC | 1 | |||||||||
MSCAN | 1 | - | ||||||||
Tim | Timer (6+2ch) | 6ch + 2ch (16 Bit) | ||||||||
PWM | 8ch 8Bit (or 4ch 16Bit) | |||||||||
I/O | GPIO | 35 | - | |||||||
intrr. Cap. IO (5/12v) | 22/1 | |||||||||
eVdd (5V/20mA) | 1 | |||||||||
N-GPIOs (5V / 25mA) | 3 | 1 | ||||||||
Temperature options | C / V / M | C / V / M |
32-LQFP | 32-QFN | 32-LQFP | 32-QFN | ||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
S12ZVLA | S12ZVL | S12ZVLA | S12ZVL | S12ZVLS | |||||||||||
Memory | Flash [kB] | 128 | 96 | 64 | 128 | 96 | 64 | 128 | 96 | 64 | 32 | 16 | 8 | 32 | 16 |
EEPROM [kB] | 2 | 1 | 2 | 1 | 2 | 1 | 0.128 | ||||||||
RAM [kB] | 8 | 4 | 8 | 4 | 8 | 4 | 1 | 0.5 | 1 | ||||||
UHV | V reg | 5V / 3.3V ; 70mA or up to 170 (with ballast option / BCTL) |
5V; 70mA or up to 170 (with ballast option / BCTL) |
||||||||||||
V reg tolerance | 2% | 3% | 2% | 3% | |||||||||||
PHY | LIN | ||||||||||||||
HVI | 1 | ||||||||||||||
Analog | ADC (LB) channel | 6 | 7 | 6 | |||||||||||
ADC (LB) resolution | 12 Bit | 10 Bit | 12 Bit | 10 Bit | |||||||||||
ACMP with 8bit DAC | 1 | 0 | 1 | - | |||||||||||
PGA | 1 | - | 1 | - | |||||||||||
PGA levels | 10/20/40/80x | - | 10/20/40/80x | - | |||||||||||
Comms | SCI | 2 | |||||||||||||
SPI | 1 | ||||||||||||||
IIC | 1 | ||||||||||||||
MSCAN | 1 | - | |||||||||||||
Tim | Timer (6+2ch on silicon) | 6ch + 2ch (16 Bit) | |||||||||||||
PWM | 8ch (16Bit) | 8ch 8Bit (or 4ch 16Bit) | |||||||||||||
I/O | GPIO | 20 | |||||||||||||
intrr. Cap. IO (5/12v) | 16/1 | ||||||||||||||
eVdd (5V/20mA) | 1 | ||||||||||||||
N-GPIOs (5V / 25mA) | 1 | 1 | 3 | ||||||||||||
Temperature options | C / V / M | C / V / M |
|
|
|
|
|
|
---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types.
1-5 of 25 documents
Please wait while your secure files are loading.
4 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 10 hardware offerings
Quick reference to our software types.
1-5 of 8 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
3 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1 engineering service
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
4 trainings