S912ZVLA12F0MLF Product Information|NXP

Features


MagniV 16-bit MCU, S12Z core, 128KB Flash, 32MHz, -40/+125degC, Automotive Qualified, QFP 48

Package


LQFP48: LQFP48, plastic, low profile quad flat package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 1.4 mm body

Buy Options

Operating Features

ParameterValue
Core Type
S12Z
Operating Frequency [Max] (MHz)
32
RAM (kB)
8
EEPROM (kB)
2
Other Analog
DAC, PGA
ParameterValue
PHY
CAN, LIN
GPIO
34
CAN
1
Number of LIN Channels
1

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
S912ZVLA12F0MLF(935313301557)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25
S912ZVLA12F0MLFR(935313301528)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
D
e3
REACH SVHC
178.25

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
Lead Free SolderingLead Free SolderingLead Free Soldering
S912ZVLA12F0MLF
(935313301557)
No
3
260
40
S912ZVLA12F0MLFR
(935313301528)
No
3
260
40

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
S912ZVLA12F0MLF
(935313301557)
854231
3A991A2
S912ZVLA12F0MLFR
(935313301528)
854231
3A991A2

Product Change Notice

Part/12NCIssue DateEffective DatePCNTitle
S912ZVLA12F0MLF
(935313301557)
2025-04-162025-05-26202504008IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products
S912ZVLA12F0MLFR
(935313301528)
S912ZVLA12F0MLF
(935313301557)
2020-12-152020-12-16202011011INXP Will Add a Sealed Date to the Product Label
S912ZVLA12F0MLFR
(935313301528)
S912ZVLA12F0MLF
(935313301557)
2017-12-202018-01-03201710023INew PQ Label Input for Non-MPQ Shipments
S912ZVLA12F0MLFR
(935313301528)

More about S12ZVL

The S12ZVL platform, part of the S12 MagniV mixed-signal MCU product line, offers a low-cost, highly integrated solution for space-constrained automotive LIN nodes. With memory sizes from 8-128K flash, the family provides scalability for platform standardization.

The S12ZVL integrates a sophisticated S12Z core with a 12 V to 5 V voltage regulator and a LIN physical layer transceiver for automotive and industrial applications such as sensor interfaces, actuators, switch panels or ambient lighting.