Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
MagniV 16-bit MCU, S12Z core, 32KB Flash, 25MHz, -40/+125degC, Automotive Qualified, QFN 32
HVQFN32: HVQFN32, plastic, thermally enhanced very thin quad; flat non-leaded package; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
12NC: 935325023557
Details
Order
Normally ships in 1-2 business days.
Order from distributors12NC: 935325023578
Details
Order
Parameter | Value |
---|---|
Core Type | S12Z |
Operating Frequency [Max] (MHz) | 32 |
Flash (kB) | 32 |
RAM (kB) | 1 |
EEPROM (kB) | 0.128 |
PHY | LIN |
Parameter | Value |
---|---|
GPIO | 19 |
Number of LIN Channels | 1 |
SCI | 2 |
SPI | 1 |
I2C | 1 |
16-bit PWM | 1 |
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
S9S12ZVLS3F0MFM(935325023557) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 63.7 | |
S9S12ZVLS3F0MFMR(935325023578) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 63.7 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
S9S12ZVLS3F0MFM (935325023557) | ISO 26262 | 3 | 260 | 40 | |||
S9S12ZVLS3F0MFMR (935325023578) | ISO 26262 | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
S9S12ZVLS3F0MFM (935325023557) | 854231 | 3A991A2 |
S9S12ZVLS3F0MFMR (935325023578) | 854231 | 3A991A2 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
S9S12ZVLS3F0MFM (935325023557) | 2025-04-16 | 2025-05-26 | 202504008I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
S9S12ZVLS3F0MFMR (935325023578) | ||||
S9S12ZVLS3F0MFMR (935325023578) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
S9S12ZVLS3F0MFM (935325023557) | 2017-12-20 | 2018-01-03 | 201710023I | New PQ Label Input for Non-MPQ Shipments |
The S12ZVL platform, part of the S12 MagniV mixed-signal MCU product line, offers a low-cost, highly integrated solution for space-constrained automotive LIN nodes. With memory sizes from 8-128K flash, the family provides scalability for platform standardization.
The S12ZVL integrates a sophisticated S12Z core with a 12 V to 5 V voltage regulator and a LIN physical layer transceiver for automotive and industrial applications such as sensor interfaces, actuators, switch panels or ambient lighting.