SOT1369-2: HVQFN40 | NXP Semiconductors

SOT1369-2: HVQFN40


Overview

plastic thermal enhanced very thin quad flat package; no leads; 40 terminals; body 5 mm x 5 mm x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 5 x 5 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
SOT1369 2015-01-08
Part Description Quick access
Ultra low power Bluetooth LE system-on-chip solution