SOT818-1: HVQFN36 | NXP Semiconductors

SOT818-1: HVQFN36


Overview

plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; body 5 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 36 plastic
Manufacture Code Reference Codes Issue Date
SOT818 MO-220(JEDEC 2003-06-13