SOT1647-1: HVQFN63R | NXP Semiconductors

SOT1647-1: HVQFN63R


Overview

HVQFN63R, plastic, thermal enhanced very thin quad flatpack; no leads; 63 terminals; 0.5 mm pitch; 8 mm x 8 mm x 0.91 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN63R surface mount quad HVQFN 8 x 8 x 0.91 63 plastic
Manufacture Code Reference Codes Issue Date
98ASA00393 2017-06-11
Part Description Quick access