SOT617-26(D): HVQFN32 | NXP Semiconductors

SOT617-26(D): HVQFN32


Overview

HVQFN32, thermal enhanced very thin quad flat package, no leads, wettable flanks, 32 terminals, 0.5 mm pitch, 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT617-26(D) HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA01797D 2024-01-02

Related Documents

Name/Description Type Modified Date
Package Information 2024-02-13
Part Description Quick access
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B
Safety Mini CAN FD SBC for Automotive Applications Fit for ASIL-B