SOT1335-1: HVQFN16 | NXP Semiconductors

SOT1335-1: HVQFN16


Overview

plastic thermal enhanced very thin quad flat package; no leads; 16 terminals; body 3 x 3 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 3 x 3 x 0.85 16 plastic
Manufacture Code Reference Codes Issue Date
SOT1335 2012-09-21