SOT619-22: HVQFN48 | NXP Semiconductors

SOT619-22: HVQFN48


Overview

plastic, thermally enhanced very thin quad flat non-leaded package; 48 terminals; 0.5 mm pitch; 7 mm x 7 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 7 x 7 x 0.9 48 plastic
Manufacture Code Reference Codes Issue Date
98ASA00466D 2016-01-12
Part Description Quick access
S08JM 8-bit MCU, S08 core, 60KB Flash, 48MHz, QFN 48
8 BIT 32K FLASH 4K RAM, DRACO 4
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFN 48
Kinetis KL25: 48MHz Cortex-M0+ Ultra-Low Power MCU, 64KB Flash, 8KB SRAM, Full-Speed USB, 48-QFN
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 64KB Flash, 48MHz, USB, QFN 48
S08QE 8-bit MCU, S08 core, 64KB Flash, 50MHz, QFN 48
S08JM 8-bit MCU, S08 core, 16KB Flash, 48MHz, QFN 48
RS08LA 8-bit MCU, RS08 core, 8KB Flash, 20MHz, QFN 48
16K FLASH,1K RAM 48 PINS
S08QE 8-bit MCU, S08 core, 32KB Flash, 50MHz, QFN 48
S08AC 8-bit MCU, S08 core, 60KB Flash, 40MHz, QFN 48
S08QE 8-bit MCU, S08 core, 128KB Flash, 50MHz, QFN 48
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+85degC, Automotive Qualified, QFN 48
S08AC 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFN 48
8-bit MCU, S08 core, 32KB Flash, 40MHz, -40/825degC, Automotive Qualified, QFN 48
S08AW 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFN 48
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 120MHz, CAN, USB, 48QFN
S08QE 8-bit MCU, S08 core, 96KB Flash, 50MHz, QFN 48
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, 48QFN
S08AW 8-bit MCU, S08 core, 60KB Flash, 40MHz, QFN 48
Kinetis L 32-bit MCU, ARM Cortex-M0+ core, 32KB Flash, 48MHz, USB, QFN 48
Kinetis KL26: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 16KB SRAM, Full-Speed USB, 48-QFN
S08AC 8-bit MCU, S08 core, 32KB Flash, 40MHz, QFN 48
S08QE 8-bit MCU, S08 core, 16KB Flash, 50MHz, QFN 48
8-bit MCU, S08 core, 16KB Flash, 40MHz, -40/+105degC, Automotive Qualified, QFN 48
S08AC 8-bit MCU, S08 core, 60KB Flash, 40MHz, QFN 48
S08AW 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFN 48
8BIT 60K FLASH 4K RAM
S08AW 8-bit MCU, S08 core, 32KB Flash, 40MHz, QFN 48
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 256KB Flash, 120MHz, CAN, USB, 48QFN
S08JM 8-bit MCU, S08 core, 8KB Flash, 48MHz, QFN 48
Kinetis S 32-bit MCU, ARM Cortex-M4 core, 128KB Flash, 120MHz, CAN, USB, 48QFN
S08AC 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFN 48
MCF51CN128 32-bit MCU, ColdFire V1 core, 128KB Flash, 50MHz, QFN 48
S08LL 8-bit MCU, S08 core, 16KB Flash, 20MHz, QFN 48
S08GT 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFN 48
S08AC 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFN 48
Kinetis KL16: 48MHz Cortex-M0+ Ultra-Low Power MCU, 32KB Flash, 4KB SRAM, 48-QFN
Kinetis KL25: 48MHz Cortex-M0+ Ultra-Low Power MCU, 32KB Flash, 4KB SRAM, Full-Speed USB, 48-QFN
S08JM 8-bit MCU, S08 core, 32KB Flash, 48MHz, QFN 48
S08AC 8-bit MCU, S08 core, 8KB Flash, 40MHz, QFN 48
S08GT 8-bit MCU, S08 core, 16KB Flash, 40MHz, QFN 48
S08LL 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 48
S08AC 8-bit MCU, S08 core, 48KB Flash, 40MHz, QFN 48
Kinetis KL25: 48MHz Cortex-M0+ Ultra-Low Power MCU, 128KB Flash, 16KB SRAM, Full-Speed USB, 48-QFN
S08AW 8-bit MCU, S08 core, 48KB Flash, 40MHz, QFN 48