SOT2124-1: HVQFN88 | NXP Semiconductors

SOT2124-1: HVQFN88


Overview

HVQFN88, thermal enhanced very thin quad flat package, no leads, 88 terminals, 0.4 mm pitch, 10 mm x 10 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN88 surface mount quad HVQFN 10 x 10 x 0.85 88 plastic
Manufacture Code Reference Codes Issue Date
98ASA01672D 2020-07-08
Part Description Quick access