Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT618-13(DD) | HVQFN40 | surface mount | quad | HVQFN | 6 x 6 x 0.85 | 40 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98ASA01025D | 2018-11-13 |
Part | Description | Quick access |
---|---|---|
KW45B41Z53AFPBT | View parametrics | |
MCXW716CMFPAT | Secure and Ultra-Low-Power MCU for Zigbee, Thread and Bluetooth LE | View parametrics |
KW45Z41082AFPBT | View parametrics | |
KW45B41Z82AFPBT | View parametrics | |
KW45Z41053AFPBT | View parametrics | |
MCXW716AMFPAT | Secure and Ultra-Low-Power MCU for Zigbee, Thread and Bluetooth LE | View parametrics |
MKW35A512VFP4 | Kinetis W 32-bit MCU, Arm Cortex-M0+, 512KB Flash, 64KB SRAM, 48MHz, BLE, 40QFN | View parametrics |
KW45B41Z83AFPBT | View parametrics | |
MKW36Z512VFP4 | View parametrics | |
KW45Z41083AFPBT | View parametrics | |
KW45B41Z52AFPBT | View parametrics | |
KW45Z41052AFPBT | View parametrics | |
MKW36A512VFP4 | View parametrics |