Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT949-2 | HVQFN56 | surface mount | quad | HVQFN | 7 x 7 x 0.85 | 56 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT949 | MO-220(JEDEC | 2012-09-18 |
Part | Description | Quick access |
---|---|---|
PTN3460IBS | eDP to LVDS bridge for industrial and embedded applications | |
PTN3460BS | eDP to LVDS bridge IC |