SOT616-5: HVQFN24 | NXP Semiconductors

SOT616-5: HVQFN24


Overview

HVQFN24, plastic, thermal enhanced very thin quad flatpack; no leads; 24 terminals; 0.5 mm pitch; 4 mm x 4 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN24 surface mount quad HVQFN 4 x 4 x 1 24 plastic
Manufacture Code Reference Codes Issue Date
98ARL10577D TS-PQFP-N24(JEDEC 2017-06-11
Part Description Quick access
Switch-Mode Power Supply, Fully Integrated DDR , 3.0 A 1.0 MHz, QFN 24
H-Bridge, Dual, Low Voltage, Stepper & DC Brushed Motor Driver, 2-8.6V, 1.4A, 200kHz, QFN 24
908JB8 24 LD QFN