3.0 A, 1.0 MHz Integrated DDR Switch-Mode Power Supply | NXP Semiconductors

3.0 A, 1.0 MHz Integrated DDR Switch-Mode Power Supply

  • This page contains information on a product that is no longer manufactured (discontinued). Specifications and information herein are available for historical reference only.

Roll over image to zoom in

Block Diagram

Freescale MC34712 Switch Regulator Block Diagram

NXP<sup>&#174;</sup> MC34712 Switch Regulator Block Diagram

Features

System Features

  • Integrated N-channel power MOSFETs
  • Input voltage operating range from 3 V to 6 V
  • Accurate output voltage, ranging from 0.7 V to 1.35 V
  • Accurate buffered reference output voltage
  • Programmable switching frequency range from 200 kHz to 1.0 MHz with a default of 1.0 MHz
  • Over current limit and short circuit protection
  • Thermal shutdown
  • Output over-voltage and under-voltage detection
  • Active low power good output signal
  • Active low standby and shutdown inputs
  • Single buck regulator
  • Output current 3 A
  • Output voltage 1.5 V

Product Longevity Program

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types.

5 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
User Guide (1)
White Paper (1)

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.