SOT2114-1(D): HVQFN68 | NXP Semiconductors

SOT2114-1(D): HVQFN68


Overview

HVQFN68, thermal enhanced very thin quad flat package, no leads, 68 terminals, 0.4 mm pitch, 8 mm x 8 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN68 surface mount quad HVQFN 8 x 8 x 0.85 68 plastic
Manufacture Code Reference Codes Issue Date
MV-A301037-00 2016-09-08
Part Description Quick access