SOT617-13: HVQFN | NXP Semiconductors

SOT617-13: HVQFN


Overview

plastic thermal enhanced very thin quad flat package; no leads; 32 terminals; body 5 x 5 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
SOT617 2015-01-12
Part Description Quick access
Ultra low power Bluetooth LE system-on-chip solution