Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT616-3 | HVQFN24 | surface mount | quad | HVQFN | 4 x 4 x 0.85 | 24 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
SOT616 | MO-220(JEDEC | 2015-02-19 |
Part | Description | Quick access |
---|---|---|
PCAL9714HN | Low-voltage translating 14-bit SPI I/O expander | View parametrics |
TLH5018HN | View parametrics | |
LPC1112LVFHN24 | 16kB flash, 2kB SRAM, ADC, HVQFN24 package | View parametrics |
NX5DV4885EHF | Dual supply 1-of-2 VGA switch | View parametrics |
SC16C751BIBS | 5 V, 3.3 V and 2.5 V UART with 64-byte FIFOs | View parametrics |
LPC1114LVFHN24 | Scalable Entry Level 32-bit Microcontroller (MCU) based on ARM Cortex-M0+/M0 Cores | View parametrics |
OL2361AHN | View parametrics | |
TLH5016HN | View parametrics | |
PTN36241BBS | Dual Channel, SuperSpeed USB 3.0 | View parametrics |
PCAL9714HN/Q900 | Low-voltage translating 14-bit SPI I/O expander - AEC_Q100 compliant | View parametrics |
TLH5014HN | View parametrics | |
LPC1112FHN24 | 16kB flash, 4kB SRAM, HVQFN24 package | View parametrics |
SC16IS750IBS | Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support | View parametrics |
PCA9502BS | 8-bit I/O expander with I2C-bus/SPI interface | View parametrics |
SC18IS600IBS | SPI to I2C-bus interface | View parametrics |
BGX7100HN | Transmitter IQ modulator | View parametrics |
LPC8N04FHI24 | Low-Cost Microcontrollers (MCUs) based on Arm® Cortex®M0+ Cores with NFC | View parametrics |
NHS3152 | Therapy adherence monitor | View parametrics |
TFA9879HN | View parametrics | |
SC16IS850LIBS | Single UART with I2C-bus/SPI interface, 128 bytes of transmit and receive FIFOs, IrDA SIR built-in support | View parametrics |
PCA9848BS | 8-channel ultra-low voltage, Fm+ I2C-bus switch with reset | View parametrics |
NHS3100 | NTAG SmartSensor | View parametrics |
SC16IS760IBS | Single UART with I2C-bus/SPI interface, 64 bytes of transmit and receive FIFOs, IrDA SIR built-in support | View parametrics |