SOT949-6: HVQFN56 | NXP Semiconductors

SOT949-6: HVQFN56


Overview

HVQFN56, thermal enhanced very thin quad flat package, no leads; 56 terminals, 0.4 mm pitch, 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA01369D 2019-03-01
Part Description Quick access
Power Manage IC (PMIC) for i.MX 8M Mini
PMIC supporting i.MX 93
Power Manage IC (PMIC) for i.MX 8M Plus
Power Manage IC (PMIC) for i.MX 8M Nano