SOT778-8: HVQFN48 | NXP Semiconductors

SOT778-8: HVQFN48


Overview

HVQFN48, thermal enhanced very thin quad flat package, no leads, 48 terminals, 0.4 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 6 x 6 x 0.85 plastic
Manufacture Code Reference Codes Issue Date
98ASA01649D 2020-06-16
Part Description Quick access