SOT1092-3: HVQFN36 | NXP Semiconductors

SOT1092-3: HVQFN36


Overview

plastic thermal enhanced very thin quad flat package; no leads; 36 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN36 surface mount quad HVQFN 6 x 6 x 0.85 36 plastic
Manufacture Code Reference Codes Issue Date
SOT1092 MO-220(JEDEC 2012-01-10
Part Description Quick access
Cable pre-processor and low-power silicon tuner