SOT1593-1: HVQFN16 | NXP Semiconductors

SOT1593-1: HVQFN16


Overview

HVQFN16, plastic, thermal enhanced very thin quad flatpack; no leads; 16 terminals; 0.8 mm pitch; 5 mm x 5 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN16 surface mount quad HVQFN 5 x 5 x 0.9 16 plastic
Manufacture Code Reference Codes Issue Date
98ASA00671 2017-06-11
Part Description Quick access
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 16
S08QG 8-bit MCU, S08 core, 8KB Flash, 20MHz, QFN 16
S08QG 8-bit MCU, S08 core, 4KB Flash, 20MHz, QFN 16