SOT617-24(SC): HVQFN32 | NXP Semiconductors

SOT617-24(SC): HVQFN32


Overview

HVQFN32, plastic, thermal enhanced very thin quad flat package, no leads; step-cut wettable flank; 32 terminals; 0.5 mm pitch; 5 mm x 5 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN32 surface mount quad HVQFN 5 x 5 x 0.85 32 plastic
Manufacture Code Reference Codes Issue Date
98ASA01363D 2019-10-28
Part Description Quick access
Dual 36V Automotive DC-DC Controller/Regulator
Dual 36V Automotive DC-DC Controller/Regulator
Dual 36V Automotive DC-DC Controller/Regulator with Functional Safety
Dual 36V Automotive DC-DC Controller/Regulator
Dual 36V Automotive DC-DC Controller/Regulator with Functional Safety
Dual 36 V Automotive DC-DC Controller/Regulator
Dual 36 V Automotive DC-DC Controller/Regulator