SOT618-12: HVQFN40 | NXP Semiconductors

SOT618-12: HVQFN40


Overview

HVQFN40, plastic, thermal enhanced very thin quad flatpack; no leads; 40 terminals; 0.5 mm pitch; 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA00908D NON-JEDEC(JEDEC 2017-06-11