SOT618-7: HVQFN40 | NXP Semiconductors

SOT618-7: HVQFN40


Overview

plastic thermal enhanced very thin quad flat package; no leads; 40 terminals
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
SOT618 MO-220(JEDEC 2010-11-05
Part Description Quick access
IEEE802.15.4 wireless microcontroller with 64 kB Flash, 8 kB RAM
ZigBee and IEEE802.15.4 wireless microcontroller with 160 kB Flash, 32 kB RAM
ZigBee and IEEE802.15.4 wireless microcontroller with 256 kB Flash, 32 kB RAM
Automotive qualified NFC Controller with NCI interface