Package Version | Package Name | Mount | Terminal Position | Package Style | Dimensions | Termination Count | Material |
---|---|---|---|---|---|---|---|
SOT618-7(DD) | HVQFN40 | surface mount | quad | HVQFN | 6 x 6 x 0.85 | 40 | plastic |
Manufacture Code | Reference Codes | Issue Date |
---|---|---|
98AS01731D | MO-220(JEDEC | 2022-06-30 |
Part | Description | Quick access |
---|---|---|
OL23D0AHN | View parametrics | |
NCJ29D5BHN | View parametrics | |
NCJ29D6AHN | Secure ranging (Smart access/Digital Key) and short-range radar support; runs on-chip CCC/FiRa MAC | View parametrics |
NCJ29D6BHN | Secure ranging (Smart access/Digital Key) support; runs on-chip CCC/FiRa MAC | View parametrics |
NCJ29D5DHN | View parametrics | |
NCJ29D5CHN | View parametrics |