Trimension™ NCJ29D6 | Secure UWB IC for Automotive Ranging and Radar Applications | NXP Semiconductors

Trimension NCJ29D6: Secure UWB IC for Automotive Ranging and Radar Applications

Roll over image to zoom in

Block Diagram

NCJ29D6

NCJ29D6-BD

Features

General Features

  • IEEE 802.15.4 forward and backward compatible
  • Dual antenna interface for antenna diversity, maximum ratio combining, and angle-of-arrival estimation
  • Combined ranging and radar support for very low system cost
  • Best-in-class full-duplex UWB radar due to NXP radar sensitivity boost technology
  • Provides class-leading interference (i.e., Wi-Fi) resilience
  • Integrated Arm® Cortex® core and CAN FD controller
  • CCC and FiRa compliant all-in-one MAC SW available separately

NCJ29D6 Comparison Table

Part Number Description
NCJ29D6AHN Secure ranging (Smart access/Digital Key) and short-range Radar support; runs on-chip CCC/FiRa MAC
NCJ29D6AHN-H Smart access (Digital Key) and short-range Radar support; runs on-chip CCC/FiRa MAC; includes Ch10+Ch12 support
NCJ29D6BHN Secure ranging (Smart access/Digital Key) support; runs on-chip CCC/FiRa MAC
NCJ29D6BHN-H Secure ranging (Smart access/Digital Key) support; runs on-chip CCC/FiRa MAC; includes Ch10+Ch12 support

Buy/Parametrics

2 results

Include 0 NRND

Order

CAD Model

Status

Package Type

Package Termination Count

Active

HVQFN40

40

Active

HVQFN40

40

Documentation

Quick reference to our documentation types.

4 documents

Compact List

Fact Sheet (1)
Training Presentation (1)
User Manual (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

Support

What do you need help with?

Recently viewed products

There are no recently viewed products to display.