NCJ29D6BHN Product Information|NXP

Features


Secure ranging (Smart access/Digital Key) support; runs on-chip CCC/FiRa MAC

Package


HVQFN40: HVQFN40, plastic thermal enhanced very thin quad flat package; no leads, 0.125 dimple wettable flank, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body

Buy Options

NCJ29D6BHN/00202Y

No Longer Manufactured

12NC: 935448052518

Details

Order

NCJ29D6BHN/10202Y

No Longer Manufactured

12NC: 935457089518

Details

Order

Operating Features

No information available

Environmental

Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
NCJ29D6BHN/00202Y(935448052518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.53928
NCJ29D6BHN/10202Y(935457089518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.82523893199999
NCJ29D6BHN/20216HY(935464484518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.82523893199999
NCJ29D6BHN/20216Y(935464483518)
Yes
Yes
Certificate Of Analysis (CoA)
Yes
DREACH SVHC
89.82523893199999

Quality

Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
NCJ29D6BHN/00202Y
(935448052518)
No
2a
2a
240
260
NCJ29D6BHN/10202Y
(935457089518)
No
2a
2a
-
-
NCJ29D6BHN/20216HY
(935464484518)
No
2a
2a
240
260
NCJ29D6BHN/20216Y
(935464483518)
Quality Managed
2a
2a
240
260

Shipping

Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
NCJ29D6BHN/00202Y
(935448052518)
854239
5A992C
G192081
NCJ29D6BHN/10202Y
(935457089518)
854239
5A992C
G192081
NCJ29D6BHN/20216HY
(935464484518)
854239
5A992C
G192081
NCJ29D6BHN/20216Y
(935464483518)
854239
5A992C
G192081

More about NCJ29D6

Trimension NCJ29D6 is a fully integrated single chip impulse radio Ultra-Wideband low-energy transceiver IC compliant to IEEE 802.15.4 HRP UWB PHY and IEEE 802.15.4z BPRF/HPRF UWB PHY. It is designed for secure ranging applications and radar applications in an automotive environment.

Besides supporting Digital Key functionality for secure truly hands-free car access, the NCJ29D6 enhances this feature with radar capabilities. This enables applications such as Child Presence Detection (CPD) and kick-sensing for easy trunk access. With combined ranging and radar support, the NCJ29D6 maximizes system value and reduces system cost.