SOT619-8: HVQFN48 | NXP Semiconductors

SOT619-8: HVQFN48


Overview

plastic thermal enhanced very thin quad flat package; no leads; 48 terminals; body 7 x 7 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN48 surface mount quad HVQFN 48 plastic
Manufacture Code Reference Codes Issue Date
SOT619 MO-220(JEDEC 2007-01-30
Part Description Quick access
TFA9812HN