SOT949-5: HVQFN56 | NXP Semiconductors

SOT949-5: HVQFN56


Overview

HVQFN56, thermal enhanced very thin quad flat package; no leads; 56 terminals; 0.4 mm pitch, 7 mm x 7 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN56 surface mount quad HVQFN 7 x 7 x 0.85 56
Manufacture Code Reference Codes Issue Date
98ASA01255D 2018-06-05