SOT804-1: HVQFN64 | NXP Semiconductors

SOT804-1: HVQFN64


Overview

plastic thermal enhanced very thin quad flat package; no leads; 64 terminals; body 9 x 9 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN64 surface mount quad HVQFN 64 plastic
Manufacture Code Reference Codes Issue Date
SOT804 MO-220(JEDEC 2003-03-26