SOT1446-1: HVQFN | NXP Semiconductors

SOT1446-1: HVQFN


Overview

plastic thermal enhanced very thin quad flat package; no leads; 184 terminals; body 12 x 12 x 0.85 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN surface mount bottom HVQFN 12 x 12 x 0.85 184 plastic
Manufacture Code Reference Codes Issue Date
SOT1446 2015-07-29