SOT788-3(DD): HVQFN28 | NXP Semiconductors

SOT788-3(DD): HVQFN28


Overview

HVQFN28, plastic, thermally enhanced very thin quad flat, non-leaded package, 0.125 mm dimple wettable flank; 28 terminals; 0.65 mm pitch; 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN28 surface mount quad HVQFN 6 x 6 x 0.85 28 plastic
Manufacture Code Reference Codes Issue Date
98ASA00993D 2020-01-15
Part Description Quick access
H-Bridge, Brushed DC Motor Driver, 5-28 V, 5 A, Cur FB, Slew Select, HVQFN28 6x6 mm
H-Bridge, SPI, Brushed DC Motor Driver, 5-28 V, 10 A, Cur FB, Sleep, SM-8, HVQFN (6x6) 28
H-Bridge, SPI, Brushed DC Motor Driver, 5-28 V, 10 A, Cur FB, Sleep, SM-8, 28 QFN 6x6 mm