HB2000 | SPI Programmable 10 A H-Bridge Brushed | NXP Semiconductors

SPI Programmable 10 A H-Bridge Brushed DC Motor Driver

Roll over image to zoom in

Block Diagram

HB2000 SPI Programmable H-Bridge Brushed DC Motor Driver

HB2000 SPI Programmable H-Bridge Brushed DC Motor Driver

Features

Key Features

  • Advanced diagnostic reporting via SPI
  • Accurate real time current feed back (5%)
  • Low RDS(on) integrated MOSFETs: Maximum of 235mΩ (TJ = 150 °C)
  • Thermal rating RθJC (bottom) < 1.0 °C/W
  • 10 A operation; 40 V transient
  • Eight selectable slew rates via SPI: 0.25 to more than 16 V/µs
  • Four selectable current limits via the SPI: 5.4/7.0/8.8/10.7 A
  • Configurable for H-Bridge or Half-bridge
  • Load supply voltage min. 5 V, max. 28 V
  • Ambient operating temperature -40 to 125 °C
  • Parallel and SPI interface and input controllers

Buy/Parametrics










































































































N true 0 PSPHB2000en 10 Application Note Application Note t789 5 Data Sheet Data Sheet t520 1 Selector Guide Selector Guide t528 2 User Guide User Guide t792 1 White Paper White Paper t530 1 en_US en_US en Data Sheet Data Sheet 1 1 8.0 English The MC33HB2000 is a SMARTMOS monolithic H-Bridge Power IC, enhanced with SPI configurability and diagnostic capabilities. 1462303147676717529933 PSP 3.3 MB None None documents None 1462303147676717529933 /docs/en/data-sheet/MC33HB2000.pdf 3320818 /docs/en/data-sheet/MC33HB2000.pdf MC33HB2000 documents N N 2016-11-09 MC33HB2000, 10 A H-Bridge, SPI programmable brushed DC motor driver - Data sheet /docs/en/data-sheet/MC33HB2000.pdf /docs/en/data-sheet/MC33HB2000.pdf Data Sheet N 980000996212993340 2023-08-17 pdf N en Feb 24, 2020 980000996212993340 Data Sheet Y N MC33HB2000, 10 A H-Bridge, SPI programmable brushed DC motor driver - Data sheet Application Note Application Note 5 2 2.0 English This application note gives an estimation of PWM duty cycle accuracy that can be achieved using MC33HB2000, MC33HB2001 and MC33HB2002 at varying slew rate settings and voltage levels. 1492625884163737643456 PSP 1.9 MB None None documents None 1492625884163737643456 /docs/en/application-note/AN5415.pdf 1938938 /docs/en/application-note/AN5415.pdf AN5415 documents N N 2017-04-19 AN5415, Estimation of PWM duty cycle range for MC33HB200x at different slew rates - Application note /docs/en/application-note/AN5415.pdf /docs/en/application-note/AN5415.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 2, 2018 645036621402383989 Application Note Y N AN5415, Estimation of PWM duty cycle range for MC33HB200x at different slew rates - Application note 3 1.0 English motor control, thermal management, current limiting, synchronous rectification 1481836977966738982579 PSP 429.3 KB None documents None 1481836977966738982579 /docs/en/application-note/AN5382.pdf 429270 /docs/en/application-note/AN5382.pdf AN5382 documents N N 2016-12-15 AN5382, Advantages of active current limitation in MC33HB2000 and MC33HB2001 - Application Note /docs/en/application-note/AN5382.pdf /docs/en/application-note/AN5382.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 15, 2016 645036621402383989 Application Note N AN5382, Advantages of active current limitation in MC33HB2000 and MC33HB2001 - Application Note 4 1.0 English This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. 1447973695363695880122 PSP 576.2 KB None None documents None 1447973695363695880122 /docs/en/application-note/AN5212.pdf 576190 /docs/en/application-note/AN5212.pdf AN5212 documents N N 2015-11-19 AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf /docs/en/application-note/AN5212.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 19, 2015 645036621402383989 Application Note Y N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 5 1.0 English In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. 1445354415220731172771 PSP 1.2 MB None None documents None 1445354415220731172771 /docs/en/application-note/AN5194.pdf 1217827 /docs/en/application-note/AN5194.pdf AN5194 documents N N 2016-10-31 AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf /docs/en/application-note/AN5194.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Oct 16, 2015 645036621402383989 Application Note Y N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 6 1 English Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. 1391102092057731978021 PSP 782.6 KB None None documents None 1391102092057731978021 /docs/en/application-note/AN4833.pdf 782574 /docs/en/application-note/AN4833.pdf AN4833 documents N N 2014-01-30 AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf /docs/en/application-note/AN4833.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 30, 2014 645036621402383989 Application Note Y N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note User Guide User Guide 1 7 6.0 English This document discusses the safety requirements for the use of an NXP product in functional safety relevant applications requiring high functional safety integrity levels. 1542129114785714184496 PSP 483.8 KB None None documents None 1542129114785714184496 /docs/en/user-guide/UM11163.pdf 483845 /docs/en/user-guide/UM11163.pdf UM11163 documents N N 2018-11-13 UM11163, Safety manual for the HB2000 - Safety manual /docs/en/user-guide/UM11163.pdf /docs/en/user-guide/UM11163.pdf User Guide N 132339537837198660 2023-06-19 pdf N en Nov 12, 2018 132339537837198660 User Guide Y N UM11163, Safety manual for the HB2000 - Safety manual Selector Guide Selector Guide 2 8 13 English For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. 1440175950835712338186 PSP 197.6 KB None None documents None 1440175950835712338186 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 197574 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf MOTORDRIVERFLYR documents N N 2016-10-31 Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Selector Guide N 553557935274807777 2024-08-11 pdf N en Feb 4, 2021 553557935274807777 Selector Guide Y N Motor Driver – Selector Guide 9 3 Chinese 1404924651029729642615zh PSP 1.2 MB None None documents None 1404924651029729642615 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf /docs/zh/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 zh Sep 18, 2014 553557935274807777 Selector Guide Y N 面向工业市场的模拟产品 - 简介 12 English For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. 1404924651029729642615 PSP 1.2 MB None None documents None 1404924651029729642615 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 1202686 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf INDCONTANLPRDFL documents N N 2016-10-31 Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Selector Guide N 553557935274807777 2025-01-05 pdf N en Jan 29, 2021 553557935274807777 Selector Guide Y N Analog Automotive and Industrial Selector Guide White Paper White Paper 1 10 0 English This white paper provides background on automotive challenges, focusing on motor control issues and discusses one of NXP's newest comprehensive solutions to solve them. 1464889364448700618268 PSP 551.0 KB None None documents None 1464889364448700618268 /docs/en/white-paper/HBRIDGEWP.pdf 550996 /docs/en/white-paper/HBRIDGEWP.pdf HBRIDGEWP documents N N 2016-10-31 HBRIDGEWP, H-Bridge Motor Drivers Address Automotive Emissions and ADAS Challenges - White paper /docs/en/white-paper/HBRIDGEWP.pdf /docs/en/white-paper/HBRIDGEWP.pdf White Paper N 918633085541740938 2022-12-07 pdf N en Jun 1, 2016 918633085541740938 White Paper Y N HBRIDGEWP, H-Bridge Motor Drivers Address Automotive Emissions and ADAS Challenges - White paper false 0 HB2000 downloads en true 1 Y PSP Y Y Application Note 5 /docs/en/application-note/AN5415.pdf 2017-04-19 1492625884163737643456 PSP 2 Oct 2, 2018 Application Note This application note gives an estimation of PWM duty cycle accuracy that can be achieved using MC33HB2000, MC33HB2001 and MC33HB2002 at varying slew rate settings and voltage levels. None /docs/en/application-note/AN5415.pdf English documents 1938938 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5415.pdf AN5415, Estimation of PWM duty cycle range for MC33HB200x at different slew rates - Application note /docs/en/application-note/AN5415.pdf documents 645036621402383989 Application Note N en None Y pdf 2.0 N N AN5415, Estimation of PWM duty cycle range for MC33HB200x at different slew rates - Application note 1.9 MB AN5415 N 1492625884163737643456 /docs/en/application-note/AN5382.pdf 2016-12-15 1481836977966738982579 PSP 3 Dec 15, 2016 Application Note motor control, thermal management, current limiting, synchronous rectification None /docs/en/application-note/AN5382.pdf English documents 429270 645036621402383989 2022-12-07 N /docs/en/application-note/AN5382.pdf AN5382, Advantages of active current limitation in MC33HB2000 and MC33HB2001 - Application Note /docs/en/application-note/AN5382.pdf documents 645036621402383989 Application Note N en None pdf 1.0 N N AN5382, Advantages of active current limitation in MC33HB2000 and MC33HB2001 - Application Note 429.3 KB AN5382 N 1481836977966738982579 /docs/en/application-note/AN5212.pdf 2015-11-19 1447973695363695880122 PSP 4 Nov 19, 2015 Application Note This document presents a simplified system level method for improving the accuracy of feedback current measurement when using NXP H-Bridge motor drivers, including the MC33926, MC33931, MC33932, MC34931 and the MC34932. None /docs/en/application-note/AN5212.pdf English documents 576190 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5212.pdf AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note /docs/en/application-note/AN5212.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5212, Improving Feedback Current Accuracy When Using H-Bridges for Closed Loop Motor Control - Application Note 576.2 KB AN5212 N 1447973695363695880122 /docs/en/application-note/AN5194.pdf 2016-10-31 1445354415220731172771 PSP 5 Oct 16, 2015 Application Note In this application note, the MC34932 and MC33932 monolithic dual H-Bridge power integrated circuits are selected to discuss thermal calculations. None /docs/en/application-note/AN5194.pdf English documents 1217827 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN5194.pdf AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note /docs/en/application-note/AN5194.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N AN5194, Power Dissipation and Thermal Calculations for H-Bridge Motor Drivers - Application Note 1.2 MB AN5194 N 1445354415220731172771 /docs/en/application-note/AN4833.pdf 2014-01-30 1391102092057731978021 PSP 6 Jan 30, 2014 Application Note Two or more H-Bridges can be operated in parallel to increase the current handling capacity of the circuit. In this application note, paralleling of H-Bridges has been exemplified using a dual H-Bridge model MC33932/MC34932. None /docs/en/application-note/AN4833.pdf English documents 782574 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN4833.pdf AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note /docs/en/application-note/AN4833.pdf documents 645036621402383989 Application Note N en None Y pdf 1 N N AN4833, Parallel Configuration of H-Bridges Featuring the MC34932 and MC33932 ICs - Application Note 782.6 KB AN4833 N 1391102092057731978021 Data Sheet 1 /docs/en/data-sheet/MC33HB2000.pdf 2016-11-09 1462303147676717529933 PSP 1 Feb 24, 2020 Data Sheet The MC33HB2000 is a SMARTMOS monolithic H-Bridge Power IC, enhanced with SPI configurability and diagnostic capabilities. None /docs/en/data-sheet/MC33HB2000.pdf English documents 3320818 None 980000996212993340 2023-08-17 N /docs/en/data-sheet/MC33HB2000.pdf MC33HB2000, 10 A H-Bridge, SPI programmable brushed DC motor driver - Data sheet /docs/en/data-sheet/MC33HB2000.pdf documents 980000996212993340 Data Sheet N en None Y pdf 8.0 N N MC33HB2000, 10 A H-Bridge, SPI programmable brushed DC motor driver - Data sheet 3.3 MB MC33HB2000 N 1462303147676717529933 Selector Guide 2 /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf 2016-10-31 1440175950835712338186 PSP 8 Feb 4, 2021 Selector Guide For system designers that want more efficient motor operation with variable speed and sensorless control, NXP offers H-Bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf English documents 197574 None 553557935274807777 2024-08-11 N /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf Motor Driver – Selector Guide /docs/en/product-selector-guide/MOTORDRIVERFLYR.pdf documents 553557935274807777 Selector Guide N en None Y pdf 13 N N Motor Driver – Selector Guide 197.6 KB MOTORDRIVERFLYR N 1440175950835712338186 /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf 2016-10-31 1404924651029729642615 PSP 9 Jan 29, 2021 Selector Guide For system designers who want more efficient motor operation with variable speed and sensorless control, NXP offers H-bridge, brushed and brushless DC motor drivers required to complete system design. None /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf English documents 1202686 None 553557935274807777 2025-01-05 N /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf Analog Automotive and Industrial Selector Guide /docs/en/product-selector-guide/INDCONTANLPRDFL.pdf documents 553557935274807777 Selector Guide N en None Y pdf 12 N N Analog Automotive and Industrial Selector Guide 1.2 MB INDCONTANLPRDFL N 1404924651029729642615 User Guide 1 /docs/en/user-guide/UM11163.pdf 2018-11-13 1542129114785714184496 PSP 7 Nov 12, 2018 User Guide This document discusses the safety requirements for the use of an NXP product in functional safety relevant applications requiring high functional safety integrity levels. None /docs/en/user-guide/UM11163.pdf English documents 483845 None 132339537837198660 2023-06-19 N /docs/en/user-guide/UM11163.pdf UM11163, Safety manual for the HB2000 - Safety manual /docs/en/user-guide/UM11163.pdf documents 132339537837198660 User Guide N en None Y pdf 6.0 N N UM11163, Safety manual for the HB2000 - Safety manual 483.8 KB UM11163 N 1542129114785714184496 White Paper 1 /docs/en/white-paper/HBRIDGEWP.pdf 2016-10-31 1464889364448700618268 PSP 10 Jun 1, 2016 White Paper This white paper provides background on automotive challenges, focusing on motor control issues and discusses one of NXP's newest comprehensive solutions to solve them. None /docs/en/white-paper/HBRIDGEWP.pdf English documents 550996 None 918633085541740938 2022-12-07 N /docs/en/white-paper/HBRIDGEWP.pdf HBRIDGEWP, H-Bridge Motor Drivers Address Automotive Emissions and ADAS Challenges - White paper /docs/en/white-paper/HBRIDGEWP.pdf documents 918633085541740938 White Paper N en None Y pdf 0 N N HBRIDGEWP, H-Bridge Motor Drivers Address Automotive Emissions and ADAS Challenges - White paper 551.0 KB HBRIDGEWP N 1464889364448700618268 true Y Products

Documentation

Quick reference to our documentation types.

10 documents

Compact List

Application Note (5)
Data Sheet (1)
Selector Guide (2)
User Guide (1)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1 software file

Note: For better experience, software downloads are recommended on desktop.

Training

4 trainings

Recently viewed products

There are no recently viewed products to display.

View or edit your browsing history