SOT618-14: HVQFN40 | NXP Semiconductors

SOT618-14: HVQFN40


Overview

HVQFN40, plastic thermal enhanced very thin quad flatpack; no leads, 40 terminals, 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01113D 2017-10-11
Part Description Quick access
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level
Power Management IC, pre-prog, 4 step-down DC/DC, QM Safety
Power Management IC, pre-prog, 3 step-down DC/DC, QM Safety Level
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, QM Safety Level
Power Management IC, pre-prog, 3 step-down DC/DC, QM Safety Level
Power Management IC, pre-prog, 4 step-down DC/DC, QM Safety
Power Management IC, pre-prog, 3 step-down DC/DC, ASIL-B Safety Level
Power Management IC, pre-prog, 4 step-down DC/DC, ASIL-B Safety
Power Management IC, pre-prog, 3 step-down DC/DC, 1 LDO, ASIL-B Safety Level