SOT618-18(D): HVQFN40 | NXP Semiconductors

SOT618-18(D): HVQFN40


Overview

HVQFN40, thermal enhanced very thin quad flat package; no leads; dimple wettable flank; 40 terminals; 0.5 mm pitch, 6 mm x 6 mm x 0.85 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT618-18(D) HVQFN40 surface mount quad HVQFN 6 x 6 x 0.85 40 plastic
Manufacture Code Reference Codes Issue Date
98ASA01728D 2022-10-11

Related Documents

Name/Description Type Modified Date
Package Information 2023-07-25
Part Description Quick access
Power management IC, S32, non-prog, 2 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40
Power management IC, S32, non-prog, 2 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40
Power management IC, S32Z2 (17x17 mm), pre-prog, 2 buck, 2 LDO, Auto, QM, grade 1, QFN 40
Power management IC, S32Z2 (21x21 mm) with lpDDR4, S32E2, pre-prog, 3 buck, 2 LDO, Auto, QM, grade 1, QFN 40
Power management IC, S32, non-prog, 3 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40
Power management IC, S32, non-prog, 2 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40
Power management IC, S32, non-prog, 3 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40
Power management IC, S32, non-prog, 3 buck, 2 LDO, Auto, ASIL D, grade 1, QFN 40